×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

C-130 LED Retractable Landing Light

Overview
Honeywell’s C-130 Retractable Landing Light (RLL) was designed for the U.S. government and foreign militaries operating the Lockheed C-130 turboprop military transport aircraft who need increased product performance, reliability, and reduced operating costs compared to legacy halogen lighting.

Honeywell’s Retractable Landing Light offers an outstanding 1000x increase in lamp life and a 66% reduction in power consumption, which also includes dual-mode infrared and visible lighting unlike similar offerings on the market.

How it Works
The pilot activates a cockpit switch to extend or retract the landing light. Motor and gearbox work together to extend or retract the RLL on both sides of the aircraft. When the unit is extended, the light is turned on and the light head extended into the airstream, providing light in front of the aircraft for landing or takeoff. When the unit is retracted, the light goes out and the unit is stowed.

Key Honeywell Advantages:
  • Plug-and-play LED upgrade
  • Increases aircraft safety and recognition through improved light output, color and uniformity
Reduces operator costs through:
  • Reduction in maintenance and
  • Improvement in aircraft availability
  • Photometric life up to 50,000 hours
  • Built-in thermal management to sustain light output over the life of the LEDs
  • Robust environmental protection
  • Input power reduced by over 50%
  • No scheduled maintenance
Customer Support
aerotechsupport@Honeywell.com

Compatible Platform

Lockheed C-130

Specifications

Key Differentiators

  • Features & Benefits

    • 100x covert (infrared) output
    • Qualified to operate at mach 0.5
    • Robust environmental protection
    • Ruggedized for harsh environments
  • Key Savings

    • 1000x increase in lamp life
    • 66% reduction in power consumption

Performance Data

  • Beam Width

    • Covert 11°H x 11°V
    • Visible 11°H x 11°V
  • Power Usage

    • Covert 10 W
    • Visible 135 W
  • Light Output

    • Covert > 100 NRI
    • Visible > 510k Cd
  • Components

    • Honeywell Part No. 72450461-001 NSN 6220-01-708-0532

Dimensions

  • Weight

    • 10.85 lbs

Ordering

  • New Part Number

    • 72450461-001

 

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
23 Oct 2025
1.1 MB
Title
Category
Date Added
Size
Brochure
23 Oct 2025
1.1 MB
Product Number

Parts

_self

Filters