Attention: On Friday, 10/17 from 10:00 PM EST to Saturday, 10/18, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight-ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HTF7000 Turbofan Engine

Overview
The Honeywell HTF7000 family of engines has set a new standard for business jet propulsion systems. With more than 12 million flight hours, the engine has exceeded all expectations for reliability, durability and maintainability providing business jet operators with outstanding performance and industry-leading fuel efficiency at a lower cost of ownership.

The HTF7000 family is all about availability, reliability and performance. Maintenance is quick and easy. Key line-replaceable units can be replaced in 20 minutes or less with minimal tools common to every toolbox. The remarkable design of the engine has simplified access to the engine and significantly decreased maintenance time.

Our industry-leading engine is backed by a global support network that includes more than 22 service centers trained to maintain the HTF7000 family and keep you flying. Additionally, our maintenance service program provides predictable engine maintenance costs for on-condition or fixed-interval maintenance.

Compatible Platform

Bombardier Challenger 300
Bombardier Challenger 350
Citation Longitude
Embraer Legacy 450/500
Embraer Praetor 500/600
Gulfstream G280

Specifications

Key Differentiators

  • Features & Benefits

    • Enhanced Dispatchability
    • Excellent Durability
    • Improved Fuel Efficiency
    • Lower Cost of Maintenance
    • Reduced Noise Signature
    • World-Class Reliability

Dimensions

  • Weight

    • 618.7 kg (1364 lbs) Dry

Performance Data

  • Bypass ratio

    • 4.2
  • Takeoff Thrust

    • 6500-7500 lbf (pounds force)
  • Flat Rating

    • ISA +15°C (86°F)
  • Fan Diameter

    • 34.2 in

 

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
1.71 MB
Brochure
05 Feb 2025
0.24 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
1.71 MB
Brochure
05 Feb 2025
0.24 MB