Embedded GPS/INS

- Linear and angular acceleration, linear and angular velocity, position, attitude (roll, pitch), platform azimuth, magnetic and true heading, altitude, body angular rates, time tags and coordinated universal time (UTC) synchronized time
- BAE – DIGAR
- Chelton - DACU
- Israel Aerospace Industries - ADA
- Lockheed Martin - GSTAR
Specifications
Key Differentiators
Certifications
- Our EGIs provide a robust civil certification to DO-178 and DO-254
Features & Benefits
- Attitude (roll, pitch)
- Linear and angular velocity, position
- Magnetic and true heading, altitude, body angular rates
- Outputs of linear and angular acceleration
- Platform azimuth
- Time tags, Coordinated Universal Time (UTC) synchronized time
Dimensions
Weight
- FALCN 12.5lbs
- H-764 <20lbs
- H-764 Legacy 22lbs
Performance Data
Size Options
- FALCN 6”x6”x9”
- H-764 7”x7”x9.8”
- H-764 Legacy 7”x7”x12.75”
Compatible Platform
- Military aircraft