Scheduled Maintenance We will be conducting scheduled maintenance on 1/17 from 9:00 PM EST to 1/18​​ 8:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

T55 Turboshaft Engine

T55 Turboshaft Engine

To date, more than 6,000 T55 engines have been produced, logging some 12 million hours of operation on the Boeing CH-47 Chinook and MH-47 helicopters.

Our T55 family of military turboshaft engines began life, as its designation indicates, in 1955. To date, more than 6,000 T55 engines have been produced, logging some 12 million hours of operation on the Boeing CH-47 Chinook and MH-47 helicopters.

At its introduction, the T55 produced 1,600 shaft horsepower (SHP). Several decades and generations of development later, today’s T55 produces 5,000 SHP and powers the CH-47 Chinook to a maximum speed of 170 knots.

The latest configuration T55-714C delivers 20%  more power and uses 8% less fuel than its predecessor. The next-generation T55 is a 6,000-shp class engine and is easier to maintain with lower operating costs and increased readiness for the warfighter. It also doubles the operating range for ‘high, hot and heavy’ missions at max payload.

Turboshaft Comparison

Model Engine Type Market Length
(inch/cm)
Height
(inch/cm)
Takeoff Power
(Sea Level, SHP)
Output Shaft Speed
(RPM)
LTS101-700D-2 Turboshaft Commercial Helicopter 31.6/80.2 24.8/63 732 37000
LTS101-850B-2
Turboshaft Commercial Helicopter 31.1/78.9 25.4/64.4 780 36281
HTS900-2-1D
Turboshaft Commercial Helicopter 36.3/92.2 25.5/64.7 820 6317
T53 Turboshaft Commercial and Military Helicopters 47.6/120.9 24.5/62.2 1500 6461
CTS800-4N
Turboshaft Military Helicopters 48.1/122.2 28.7/72.9 1361 6402
CTS800-4A
Turboshaft Military Helicopters 34.0/86.4 28.7/72.9 1373 23000
AGT1500 Turboshaft Battle Tank  66.5/168.9 31.8/80.8 1500 3000
Model Engine Type Market Length
(inch/cm)
Height
(inch/cm)
Engine Shaft Horsepower Class Output Shaft Speed
(RPM)
T55-GA-714A
Turboshaft Military Helicopters 47.1/119.6 24.3/61.6 5,000 15066
T55-GA-714C Turboshaft Military Helicopters 47 33 6,000 15066
T55-L-714A
Turboshaft Military Helicopters 47.1/119.6 24.3/61.6 5,000 15066
T55-L-714C Turboshaft Commercial and Military Helicopters 47 33 6,000 15066

CM = Centimeter
RPM = Revolutions Per Minute
SHP = Shaft Horsepower

Contact Us

Want to learn more about the T55 engine? Provide your contact information in the form below and a Honeywell representative will contact you.

Available Downloads  (4)
Available Downloads  (4)
Size
Honeywell T55 Turboshaft Engine
Size
2.06MB
Download File Multiple Download been Selected
Blog - Honeywell Teaches Legendary T55 Some New Tricks
Size
0.60MB
Download File Multiple Download been Selected
Ready to Take on Anything - T55-GA-714C Engine Infographic
Size
2.70MB
Download File Multiple Download been Selected
T55-714C Turboshaft Engine Upgrade Infographic
Size
0.35MB
Download File Multiple Download been Selected

Related Content

Want To Know More About Defense?

Sign up to be alerted when Honeywell's publishing something new.