-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code CANCELPROCEEDMy Account
-
Industries
Industries
-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
You are browsing the product catalog for
You are viewing the overview and resources for
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
Powering Performance for your UH-60
As mission profiles become more complex, the equipment needed to support them grows too. A perfect example of this is the UH-60 helicopter which entered service in 1979 and is still going strong, supporting missions around the world. As more and more equipment is added to improve degraded visual environments, war-fighter safety, mission effectiveness, and increase survivability, the need for more power becomes ever more critical.
Our 60kVA main generator system upgrade is designed to deliver more power for your mission needs. Benefits include:
- 33% more power to your helicopter enables avionics, radars, safety systems, jamming equipment, radios and other electronic systems to be powered all at the same time
- Drop-in replacement for the existing 45kVA generator – the upgrade fits and operates in the same environment
- Mature design delivers a low risk product upgrade with the same proven performance and reliability as the existing 45kVA system
- Improved power to weight ratio of 4.46 lbs per aircraft
- No new hardware required
- No impact to the gearbox
- Proven in service with US Special Ops Blackhawk
- Available to buy now
To find out more about how this upgrade can benefit your fleet contact a member of our team.
Copyright © 2025 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.

Maximum File Size
Maximum Files Exceeded
Your documents are ready for you. Please click here to open.

Maximum File Size
Maximum Files Exceeded
There is an issue with invoices zip file download. Please go back and try again later. Thanks!

Maximum File Size
Maximum Files Exceeded
Your orders excel is ready for download. Please click here to download.

Maximum File Size
Maximum Files Exceeded
There is an issue with orders excel file download. Please go back and try again later. Thanks!
