Scheduled Maintenance Notice: We will be conducting scheduled maintenance on 08/16 from 10:00 PM EST to 08/17​​ 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause​.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HTS900 Turboshaft Engine

HTS900 Turboshaft Engine

Delivers More Power and Productivity for Exceptional Hot and High Performance

For owners and operators of single- and twin-engine helicopters and future Urban Air Mobility craft who want expanded mission versatility and increased revenue-earning potential, the HTS900 Turboshaft Engine delivers the power you need whenever you need it.  

Don't choose between reducing operating costs and providing improved power, productivity and performance during critical missions. Get it all. Learn how the HTS900 engine helped Eagle Copters improve Hot and High Performance for the 407HP.

Key Benefits Include:

·         Improved payload / productivity (hotter & higher)
·         Best fuel efficiency in its class
·         Proven advanced-technology compressor
·         FADEC-controlled
·         Lower cost of ownership

Turboshaft Comparison

Model Engine Type Market Length
(inch/cm)
Height
(inch/cm)
Takeoff Power
(Sea Level, SHP)
Output Shaft Speed
(RPM)
LTS101-700D-2 Turboshaft Commercial Helicopter 31.6/80.2 24.8/63 732 37000
LTS101-850B-2
Turboshaft Commercial Helicopter 31.1/78.9 25.4/64.4 780 36281
HTS900-2-1D
Turboshaft Commercial Helicopter 36.3/92.2 25.5/64.7 820 6317
T53 Turboshaft Commercial and Military Helicopters 47.6/120.9 24.5/62.2 1500 6461
CTS800-4N
Turboshaft Military Helicopters 48.1/122.2 28.7/72.9 1361 6402
CTS800-4A
Turboshaft Military Helicopters 34.0/86.4 28.7/72.9 1373 23000
T55-GA-714A
Turboshaft Military Helicopters 47.1/119.6 24.3/61.6 4777 15066
T55-L-714A
Turboshaft Military Helicopters 47.1/119.6 24.3/61.6 4777 15066

RPM = Revolutions Per Minute
SHP = Shaft Horsepower

Infographics  (1)
Infographics  (1)
Size
HTS900 Powers the Eagle 407HP
Size
0.40MB
Download File Multiple Download been Selected
Customer Success Stories  (2)
Customer Success Stories  (2)
Size
Nevada Department of Wildlife Goes Hot and High with "Amazing" Eagle 407HP
Size
2.92MB
Download File Multiple Download been Selected
Yellowhead Helicopters Praises Performance and Reliability of Eagle 407 HP
Size
6.27MB
Download File Multiple Download been Selected

Related Video Content

Related Products

Related Content