Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Automatic Descent Mode ADM your ticket to operational safety

Falcon 7X
Falcon 7X

Automatic Descent Mode ADM Your Ticket to Operational Safety

Did you know that in the case of a depressurization at high altitudes, ADM provides precious time to the pilot to focus on other critical activities while establishing a safe flight path and staying conscious? If a depressurization occurs at high altitudes, the autopilot and auto throttle will guide the aircraft to safe altitude at maximum velocity. ADM is activated when autopilot is engaged, the aircraft is above 30,000 ft., and the cabin altitude is 9,700 ft. or greater.

How ADM works:

The aircraft turns 90° left

  • Auto throttle will auto-engage if required and reduce thrust to idle.
  • Descend at a speed of 10 kts. less than Vmo/Mmo
  • 15,000 ft. is placed in altitude pre-select
  • “ADM” is annunciated in the center of the FMA panel
  • Upon reaching 15,000 ft., the aircraft maintains 250 kts.
  • ADM remains active until autopilot is disengaged

Your benefits are:

  • Improved aircraft operational safety
  • Reduced flight crew workload
  • Fully automatic system

ADM applicable platforms : EPIC COCKPIT for Falcon 7X, Falcon 900EX EASy, Falcon 900DX, Falcon 900LX, Falcon 2000EX EASy, Falcon 2000DX, Falcon 2000LX.

“ADM provides an extra layer of safety to our owners, passengers and crew, and works as advertised.”

-Marty Rollinger, Director of Flight Operations, F2000​ with EASy II

 

Get in touch with our sales team so we can help answer your questions and you can further explore how ADM makes flying safer for you.

Possibilities of Safety. Made Easy.

Related Downloads

Brochures  (1)
Brochures  (1)
Size
N61-1698-000-001_ADM-bro
Size
0.99MB
Download File Multiple Download been Selected