×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Main and Nose Wheels

Overview
Honeywell’s broad range of main wheels, nose wheels and replacement parts are manufactured for extended service life and lower costs of ownership. Designed for a 10,000-cycle life, our commercial wheels incorporate many features for improved thermal management including integrated heat shields and fuse plugs. Additionally, our wheels accommodate either radial or bias tires, based on aircraft or application requirements.

Honeywell’s unique thermal, stress and test capabilities have produced a rim-retained wheel design flying on several military aircraft platforms. This advanced wheel design saves weight, reduced maintenance costs and offers the potential for additional brake life.

Repair Site Locator Website

Compatible Platform

Airbus A300/A310
Airbus A330 Neo
Airbus A330/A340
Airbus A380
Boeing B-52h
Boeing B717
Boeing B727
Boeing B737-1/2
Boeing B737-3/4/5
Boeing B737-Ng
Boeing B747-1/2/3
Boeing B747-400
Boeing B767-200
Boeing B767-300
Boeing B777
Boeing Dc8
Boeing F-15E
Boeing F/A-18
Boeing F/A-18e/F
Boeing Kc-46
Boeing Md-11
Boeing Md-80
Comac C919
Lockheed F-35
Lockheed F/A-22
Northrop Grumman B-2

Specifications

  • Key Benefits

    • Advanced wheel design for greater than 10,000 cycles and/or 50,000 mile roll life
    • Complete validation and test capabilities, including 75K lb, 307M ft-lb, 350 mph road wheel dynamometers
    • Reliability under diverse and extreme conditions
  • Key Benefits

    • Advanced wheel design for greater than 10,000 cycles and/or 50,000 mile roll life
    • Complete validation and test capabilities, including 75K lb, 307M ft-lb, 350 mph road wheel dynamometers
    • Reliability under diverse and extreme conditions
Product Number

Parts

_self

Filters