Cerametalix Brakes
Proven to reduce operating costs while providing improved performance and reliability, Cerametalix brakes are particularly well-suited for quick-turn applications due to their superior energy absorbing capability. The world's most used and trusted steel brakes, Cerametalix brakes deliver proven braking performance and reliability, while representing more than 50% of the world's commercial steel business.
Honeywell's Cerametalix brakes are used across a wide range of commercial customers.
Repair Site Locator Website
Compatible Platform
Specifications
Key Differentiators
Features & Benefits
- Superior energy absorbing capability
Performance Data
Material
- Steel
Replacement Part
- 2606822-1; 2613042-2; 2601182-6; 2601042-5; 2606672-4; 2612312-1; 2605662-3; 2607092-4; 2601412-2; 2608892-1