Scheduled Maintenance We will be conducting scheduled maintenance on 8/15 from 10:00 PM EST to 8/16, 09:00 PM EST. During this time Customer Portal applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
Scheduled Maintenance: We will be conducting scheduled maintenance on 8/15 from 10:00 PM EST to 8/16, 09:00 PM EST. During this time Customer Portal applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

IntuVue RDR-4000 3D Weather Radar System

Overview
IntuVue RDR-4000 is a member of Honeywell’s family of advanced weather radar systems. IntuVue automatically scans the sky at 17 tilt angles – the most in the industry – and delivers a 3-D view of the weather through an intuitive display that pilots love.

RDR-4000 uses 3-D volumetric scanning and pulse compression technologies to provide a complete view of the weather from 0 to 60,000 feet across a 320 nm detection range. Weather analysis features help pilots better understand weather hazards and calculate the best strategic and tactical responses. While the unique display capability combines both weather and terrain data to provide a more intuitive horizontal and virtual view of upcoming weather dynamics. Pilots can select individual slices of the airspace; including specific range, azimuth or altitude displays, to make more informed routing and maneuvering decisions.

IntuVue was designed using the latest technology, while competing radars still use base systems with limited tilt angles designed in the 1980s and 1990s. With IntuVue you get the full picture, from the ground to 60,000 feet.

IntuVue 4000 family of radar systems includes:
  • RDR-4000
  • RDR-4000M
  • Radar-4000 3D
Improving hazard avoidance and increasing safety for air transport, business jet and military operators.

Compatible Platform

Airbus A320
Airbus A330
Boeing B737Max
Boeing B737NG
Boeing B777
Dassault Falcon F5X
Dassault Falcon F7X
Dassault Falcon F8X
Embraer E-170/175/190/195/E2
Gulfstream G650

Specifications

Key Differentiators

  • Certifications

    • FAA enhanced turbulence Minimum Operational Performance Standard (MOPS)
  • Features & Benefits

    • Early adopters have reported a 50-percent reduction in lightning strikes and their maintenance
    • IntuVue’s system is intuitive for younger pilots, increasing retention and making it easier and cheaper to train users
    • Reduce pilot fatigue

Dimensions

  • Weight

    • 3 MCU - 10.5 lbs

Performance Data

  • Antenna Size

    • 30 Inch, 24 Inch 18 Inch
    • 30 in, 24 in 18 in
  • Usually Bought With

    • STC ST00595AT
  • Transmitter Type

    • Arsenide Solid State Gallium
  • Transmitter Power

    • 9.375 GHz
  • Transmitter Method

    • Pulse Compression
  • Software

    • RTCA DO-178B Level C
  • Maximum Detection Ranges

    • 0-60,000 ft
    • 320 nm
  • Elevation Coverage

    • 0-60,000 ft
  • Components

    • Antenna
    • Radar Processor
    • Software
    • Transmitter
  • Component of

    • Aircraft Environmental Surveillance System (AESS)
    • IntuVue RDR-4000 3D Weather Radar System
  • Azimuth Coverage

    • +/- 80 degs - Weather and Ground Map

 

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
12 Jun 2025
2.75 MB
Infographic
Title
Category
Date Added
Size
Infographic
05 Feb 2025
0.37 MB
Title
Category
Date Added
Size
Brochure
12 Jun 2025
2.75 MB
Infographic
05 Feb 2025
0.37 MB
Product Number

Parts

_self

Compatible_Platform@compatible_platform

Filters