Attention: On Friday, March 13th from 10:00 PM EST to Saturday, March 14th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Mark V-A EGPWS

Overview
The Mark V-A enhanced ground proximity warning system (EGPWS) is a replacement for the popular Mark V EGPWS. The Mark V-A is certified to the new terrain awareness and warning system (TAWS) technical standard order (TSO) C151c. The Mark V-A was designed to use the same rack and connector as the Mark V, minimizing installation design considerations. The Mark V-A comes in three versions, 115Vac, 28Vdc, and 115Vac, depending on your aircraft requirements.

Positioned for growth, the Mark V-A incorporates a faster processor and increased memory; and will enable adoption of new features like SURF-A in the future. Installers can use the existing Mark V program pins or select configuration options via a loadable database. Using configuration options like the aircraft personality module (APD) or option selection software (OSS), the pins previously used by the Mark V become available for use as additional input or output channels, further supporting future growth.

Improving on the Mark V, the Mark V-A utilizes a higher resolution terrain database, allows terrain database and software updates via either USB or Ethernet and benefits from a 15 percent weight reduction and 25 percent increase in reliability, or mean time between failures (MTBF).

Specifications

  • Key Benefits

    • Geometric altitude algorithm overcomes barometric altimetry limitations, like cold weather operations
    • Radar autotilt® feature allows the EGPWS to provide terrain elevation data to compatible radars for controlling the tilt of the radar antenna during its scan
    • Reactive wind shear alerting provides visual and aural warnings of impending wind shear
    • The Mark V-A features altitude callouts of height above terrain or field elevation during final approach
    • The Mark V-A has auto pop-up to change from radar to terrain display in the event of a terrain alert, reducing pilot workload during this critical time
    • The runway field clearance floor (RFCF) feature provides protection against inadvertent landings below airport runway thresholds at airports that are much higher than surrounding terrain
    • The vertical situation display (VSD) provides altitude awareness in relation to the terrain, as well as an aircraft trend vector
    • Using envelope modulation, Honeywell’s Mark V-A reduces the rate of nuisance alarms to increase pilot confidence
    • depicts the highest and lowest elevation terrain within the display range at any altitude
  • Software

    • Approach Stabilization Monitor
    • Runway Overrun Awareness and Alerting System ROAAS
    • SmartLanding functions
    • Taxiway Guidance
  • Replaces

    • Mark V EGPWS