Scheduled Maintenance: On Friday, September 12th, from 10:00 PM EST to Saturday, September 13th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight-ready. During this period, select applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Q-Flex QA-750 Single Axis Quartz Accelerometer

Overview
Honeywell’s Q-Flex QA-750 accelerometer is a cost-effective, single axis quartz sensor package designed for a broad array of high-performance marine and industrial applications for vibration measurement.

As with the entire Q-Flex family of accelerometers, the QA-750 features a patented Q-Flex etched-quartz-flexure seismic system and its amorphous quartz proof-mass structure provides excellent bias, scale factor and axis alignment stability.

The integral electronics develops an acceleration proportional output current, providing both static and dynamic acceleration measurements. By use of a customer supplied output load resistor, appropriately scaled for the acceleration range of the application, the output current can be converted into a voltage.

Key Honeywell Advantages
  • High value
  • Environmentally rugged
  • Analog output
  • Compact design
  • Field-adjustable range
  • Built-in test
  • Optional thermal compensation

Specifications

Key Differentiators

  • Certifications

    • ISO-9001
  • Key Savings

    • High value: precision at an affordable price

Dimensions

  • Weight

    • 52.5 ±4 grams
  • Dimensions

    • 0.600 in. Max Height (bottom to mounting surface)
    • Ø1.07 ±0.01 in. Diameter (below mounting surface)

Performance Data

  • Bias

    • <8 mg
  • Axis Misalignment - One-year Composite Repeatability

    • <300 µrad
  • Scale Factor - One-year Composite Repeatability

    • 1.20 to 1.46 mA/g
    • <1000 ppm (w/o model data)
  • Bias -One-year Composite Repeatability

    • <1000 μg (w/o model data)
  • Quiescent Current per Supply

    • <16 mA
  • Vibration Rectification

    • <200 µg/g²rms (50-500 Hz)
    • <60 µg/g²rms (50-500 Hz)
  • Temperature Sensitivity

    • <190 ppm/°C
    • <60 μg/°C
  • Operating Temperature

    • -55 to +95 ºC
  • Resolution/Threshold

    • <1 µg
  • Electrical Interface

    • Power / Signal Ground
    • Temp Sensor
    • Voltage Self Test
  • Vibration Peak Sine

    • 20 g @ 30-500 Hz
  • Axis Misalignment

    • <7000 µrad
  • Thermal Modeling

    • -010 No
    • -020 Yes
  • Quiescent Power

    • <480 mW @ ±15 VDC
  • Intrinsic Noise

    • <7 µg-rms (0-10 Hz)
    • <70 µg-rms (10-500 Hz)
  • Input Voltage

    • ±13 to ±18 voltage alternating current
  • Case Material

    • 300 Series Stainless Steel
  • Scale Factor

    • 1.20 to 1.46 mA/g
  • Applications

    • Building and bridge tilt
    • Railway monitoring
    • Robotics Controls
    • Surface Marine
    • Sway monitoring
    • Underwater Marine
  • Input Range

    • ±30 g
  • Vibration

    • <200 g/g2rms (50-500 Hz)
    • <60 g/g2rms (50-500 Hz)
  • Bandwidth

    • >300 Hz
  • Output

    • Analog
  • Shock

    • 200 g

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
17 Apr 2025
0.76 MB
Title
Category
Date Added
Size
Brochure
17 Apr 2025
0.76 MB