Q-Flex QA-2000 Single Axis Quartz Accelerometer
As with the entire Q-Flex family of accelerometers, the QA-2000 features a patented Q-Flex etched-quartz-flexure seismic system and its amorphous quartz proof-mass structure provides excellent bias, scale factor and axis alignment stability.
The integral electronics develops an acceleration-proportional output current, providing both static and dynamic acceleration measurement. By use of customer supplied output load resistor, appropriately scaled for the acceleration range of the application, the output current can be converted into voltage.
The QA-2000 has three performance grades to best meet customers’ performance requirements.
Key Honeywell Advantages
- Excellent turn-on repeatability performance
- Environmentally rugged
- Analog output
- Field-adjustable range
- Three fastener precision mounting flange
- Internal temperature sensor for thermal compensation
- Dual built-in self-test
Specifications
Physical
Weight
- 71 ±4 grams
Dimensions
- 0.585 in. Max Height (bottom to mounting surface)
- 585 in. Max Height (bottom to mounting surface)
- Ø1.005 in. Max Diameter (below mounting surface)
Case Material
- 300 Series Stainless Steel
Performance
Vibration Peak Sine
- 15 g @ 20-2000 Hz
Temperature Sensitivity
- <180 ppm/°C
- <30 μg/°C
Shock
- 250 g (QA2000-010)
- 250 g (QA2000-020)
- 250 g (QA2000-030)
Scale Factor - One-year Composite Repeatability
- <310 ppm (QA2000-030)
- <500 ppm (QA2000-020)
- <600 ppm (QA2000-010)
Scale Factor
- 1.20 to 1.46 mA/g
Resolution/Threshold
- <1 µg
Models
- QA2000-010
- QA2000-020
- QA2000-030
Key Benefits
- Temperature-compensating algorithms dramatically improve bias, scale factor, and axis misalignment performance
Intrinsic Noise
- <7 µg-rms (0-10 Hz)
- <70 µg-rms (10-500 Hz)
Bias -One-year Composite Repeatability
- <160 µg (QA2000-010)
- <550 µg (QA2000-030)
Bias
- <4 mg (All models)
Bandwidth
- <2300 Hz
Power and Electrical
Vibration
- 25 g @ 30-500 Hz
Quiescent Power
- <480 mW @ ±15 VDC (QA2000-010)
- <480 mW @ ±15 VDC (QA2000-020)
- <480 mW @ ±15 VDC (QA2000-030)
Quiescent Current per Supply
- <16 mA
Input Voltage
- ±13 to ±18 VDC voltage alternating current
Input Range
- ±60 g
Environmental
Thermal Modeling
- Yes
Connectivity and Systems
Output
- Analog
Electrical Interface
- +10 VDC Output
- -10 VDC Output
- Current Self Test
- Power / Signal Ground
- Temp Sensor
- Voltage Self Test
Mechanical
Operating Temperature
- -55°C to +95°C
Axis Misalignment - One-year Composite Repeatability
- <100 µrad
Axis Misalignment
- <2000 µrad
Certification
Certification
- ISO-9001