HG9900 Inertial Measurement Unit
The HG9900's three Ring Laser Gyroscopes (RLGs), three Quartz Accelerometers (QAs) and associated electronics are all environmentally sealed in rugged aluminum housing. In addition, it employs an internal environmental isolator system to filter unwanted sensor inputs commonly encountered in real world applications.
Honeywell designs, develops and manufactures all of the inertial sensors utilized in the HG9900 IMU. All of this culminates in the HG9900 providing industry leading inertial sensor performance while maintaining minimal SWAP parameters.
Specifications
Physical
Weight
- < 6 lbs
Dimensions
- < 103 in 3 (5.5 x 6.4 x 5.34 in, including connector & mounting holes)
- < 103 in 3 (5.5 x 6.4 x 5.34 in, including connector and mounting holes)
- < 103 in3 (5.5 x 6.4 x 5.34” including connector & mounting holes)
Performance
Accelerometer Operating Range
- Additional Options: ± 1.4 g, ± 30 g, ± 50 g, and ± 70 g
- Standard: ± 20 g
Gyro Operating Range
- ± 550 °/sec
Power and Electrical
Power Consumption (Typical)
- < 10 watts
Mechanical
Operating Temperature
- Thermal Operating Range -40°C to +71°C
Connectivity and Systems
Components
- Honeywell GG1320 Digital Ring Laser Gyros
- Honeywell QA2000 Accelerometers
- Honeywell Smart Inertial Electronics
- Proven 0.8 nmi/hr performance