Accelerex RBA500 Accelerometer
The acceleration is measured as the frequency difference between two vibrating quartz beams. The output of the RBA500 is also thermally compensated using an internal temperature sensor and Honeywell-supplied coefficients; when integrated over time, delta Velocity is directly provided to the user’s system.
Key Honeywell Advantages
- Frequency output for direct interface to digital electronics
 - Affordability without compromising reliability
 - High-g capability
 - Very compact design
 - Integral 2 fastener mounting flange
 - Low power consumption
 - Hermetically sealed case
 - Internal temperature sensor for thermal compensation
 - Robust design and quality assurance provides superior reliability
 
Compatible Platform
Specifications
Key Differentiators
Certifications
- ISO-9001
 Features & Benefits
- Frequency output for direct interface to digital electronics
 - Hermetically sealed case
 - High-g capability
 - Robust design and quality assurance provides superior reliability.
 - Very compact design
 Key Savings
- Low power consumption
 - Low price
 
Dimensions
Weight
- 12 grams
 Dimensions
- 0.600in (1.5 cm) Max Height (bottom to mounting surface)
 - 0.80in Diameter (2 cm) x 0.42in (1.1 cm) High
 
Performance Data
Applications
- GPS navigation systems
 Vibration Peak Sine
- 20g, peak, DC-2000 Hz
 Sustainability
- Low power consumption
 Shock
- 250 g
 Scale Factor - One-year Composite Repeatability
- <450 ppm
 Scale Factor
- 80 Hz/g
 Resolution/Threshold
- <1 µg
 Power
- <75 mW @ +15 VDC Watt
 Operating Temperature
- -55 to +105 ºC
 Input Voltage
- +14 to +16 VDC voltage alternating current
 Input Range
- ±70 g
 Current
- <5 mA
 Case Material
- Stainless Steel
 Bias -One-year Composite Repeatability
- <4g
 Bandwidth
- > 400 Hz
 Axis Misalignment - One-year Composite Repeatability
- <400 µrad
 Axis Misalignment
- <12 mrad