Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Aspire 100 and Aspire 150 Satellite Communications Systems

Overview
The Aspire suite of satellite communication offerings provides in-flight connectivity for business aviation, airlines and helicopters - anywhere in the world. Leveraging the Iridium satellite constellation, Aspire 100 and Aspire 150 bring greater reliability, cost savings and efficiency from pole-to-pole.

Aspire 100: Small to Mid-Sized Aircraft


Aspire 100 provides multiple channels of voice and a low data rate channel over the global Iridium satellite network to offer in-flight connectivity. Using the low-gain Iridium antenna installed on the fuselage, the Aspire 100 system is ideal for small to mid-sized aircraft.
  • Modularity provides installation flexibility and convenience
  • Common wiring and interface make it easy to switch from Iridium to Inmarsat services
  • 2MCU form factor is small and light with high performance voice or data connectivity

Honeywell's Aspire 100 Satellite Communications System offers an integrated private branch exchange. The cabin services unit transceiver provides one or two channels of voice and circuit data via the Iridium satellite network. The transceiver is lightweight and has the same interface and wiring pin-out as its sister high-speed data unit, making it easy to move from Iridium to Inmarsat when higher data-rate capabilities are required. The transceiver provides complete global telephony services to the cabin, and may also be integrated with other telephony and data systems onboard the aircraft.

Aspire 150 Mid-Sized Aircraft and Helicopters

Staying connected in the cabin is a necessity in today's fast-paced world. Honeywell's Aspire 150 satellite communication system enables global, seamless high speed connectivity using the latest generation Iridium NEXT satellites, one of the largest technology upgrades ever completed in space.

Aspire 150 also provides cabin connectivity with faster speeds, easy installation and a flexible architecture. The strategically designed system is smaller and has an embedded router to help reduce weight, adding to fuel savings.
  • Affordable, faster and more reliable high-speed aircraft connectivity with global coverage extending to the polar regions.
  • Smaller, lightweight footprint reduces overall weight of aircraft, ultimately decreasing fuel costs.
  • Improve cost efficiency with the addition of Honeywell's GoDirect software, an optional component that offers connectivity services to help manage bandwidth, controls connectivity services and usage, potentially saving operators up to $100,000 a year.

Specifications

  • Key Benefits

    • Affordable, faster and more reliable high-speed aircraft connectivity with global coverage extending to the polar regions
    • Common wiring and interface make it easy to switch from Iridium to Inmarsat services
    • Improve cost efficiency with the addition of Honeywell's GoDirect software
    • Modularity provides installation flexibility and convenience
    • Smaller, lightweight footprint reduces overall weight of aircraft, ultimately decreasing fuel costs
  • Key Benefits

    • Affordable, faster and more reliable high-speed aircraft connectivity with global coverage extending to the polar regions
    • Common wiring and interface make it easy to switch from Iridium to Inmarsat services
    • Improve cost efficiency with the addition of Honeywell's GoDirect software
    • Modularity provides installation flexibility and convenience
    • Smaller, lightweight footprint reduces overall weight of aircraft, ultimately decreasing fuel costs