Scheduled Maintenance Technical Publication app - My Email Notifications feature will undergo some optimization activities over the week; during that time users may receive false positive notifications or duplicated emails. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

AMT 1800 Intermediate Gain Antenna

AMT 1800 Intermediate-Gain Antenna

L-band fuselage mount Class 7 intermediate gain phased array antenna for Inmarsat single and multi-channel connectivity.

The AMT-1800 Intermediate-Gain Antenna is designed to bring ARINC 781 functionality to the smallest Class 7 form factor on the market. The phased array technology maintains performance at low look angles and meets the most stringent passive intermodulation (PIM) SwiftBroadband requirements. The AMT-1800 IGA operates over the extended L-band frequency range to support operation with the new Inmarsat Alphasat satellite.

Key Benefits:

  • Phased array offers low profile and superior reliability
  • ARINC 781 air transport functionality, in form factor optimized for BGA
  • Electrical
  • Inmarsat Class 7 IGA multi-channel antenna
  • Extended L-band frequency range for Alphasat (XLB) 1518 – 1675 MHz
  • Provides coverage over full Inmarsat coverage volume (5° look angle)