Scheduled Maintenance: On Friday, September 12th, from 10:00 PM EST to Saturday, September 13th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight-ready. During this period, select applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Single Antenna Radar Altimeter (SARA)

Overview
Honeywell’s Single Antenna Radar Altimeter (SARA) provides directors of maintenance increased accuracy, ease of installation and improved reliability by eliminating the design flaws of traditional altimeter systems. Unlike traditional altimeter systems that are designed to use multiple components that add installation complexity and decreased reliability, SARA eliminates “No Fault Founds” and saves operators approximately $3,800 per occurrence and roughly 10 hours of aircraft downtime according to Honeywell flight operations.

During development, we interviewed maintenance crews and collected critical feedback to make SARA easy to install and to get rid of typical installation problems. Given the relative ease in which SARA can be removed and replaced from an aircraft, in an unlikely event of a failure, it significantly reduces the aircraft down time. For example, in traditional altimeter systems, it’s common for one or both antennas to be installed in the wrong orientation. There is also a reduction in troubleshooting time due to corrosion issues (antenna to cable interface).

Troubleshooting a traditional altimeter system can require inspecting separate components installed in different areas of the aircraft which may not be easily accessible. In some cases, it also requires the use of highly specialized RF test equipment which may not be easily available, increasing aircraft down time significantly.

At the moment, SARA is only available for new, forward-fit aircraft.

Honeywell Key Advantages:
  • Parts Count: 1 Line Replaceable Unit (LRU) vs. 6 components of traditional altimeter systems: 1 altimeter, 2 antennas, 2 cables and 1 optional tray.
  • Ease of Installation and Replacement: 8 screws and 1 connector;
  • Installing SARA provides the option of using gel gasket exterior which eliminates the need to seal the antenna to the aircraft which can save up to 8 hours of curing time when installing/replacing a new unit.
  • Improve Reliability: >51,000 hours predicted Mean Time Between Failures (MTBF). Common failure mode of traditional systems is corrosion of RF cable to antenna interface. Interface in SARA is environmentally sealed.
  • Compact Design: 6.1 x 2.8 x 6.2 inches - excluding antenna assembly length and width (155 x 72 x 158 mm).
  • Significant Weight Reduction: Estimated 60% weight savings when compared to traditional altimeter systems

Compatible Platform

New Forward-Fit Aircraft

Specifications

Key Differentiators

  • Certifications

    • ITAR-Free
  • Features & Benefits

    • Approximately 15 minutes external removal and replacement
    • Easy installation
    • Honeywell’s Single Antenna Radar Altimeter doesn’t lock onto heavy rain or bright spots

Dimensions

  • Weight

    • 1.90 kg
    • 4.2 lbs.
  • Dimensions

    • 155 x 72 x 158 mm
    • 6.1 x 2.8 x 6.2 in
    • 6.1 x 2.8 x 6.2 inches

Performance Data

  • Accuracy

    • Accuracy above 75 ft.: ±2.0% of altitude Percentage
    • Accuracy below 75 ft.: ±1.5 ft Percentage
  • Roll & Pitch

    • ±40° & ±30°
  • Industry Standards

    • ARINC 707-7b
    • DO-160G
    • DO-178C Level A
    • DO-254
    • EUROCAE ED-30
    • FAA TSO-C87a

 

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.46 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.46 MB