Attention: Ground crews are conducting an ERP system migration. Some customer portal features may experience intermittent outages Sunday, 7:00 AM–8:00 PM EST. Thank you for your patience as we ensure a smooth flight.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Primus HF-1050 High Frequency Radio

Overview
Honeywell's High Frequency (HF) Radio, the Primus HF-1050, is poised to advance HF technology for the business and regional airline markets, while providing the best value for performance.

Designed with a unique upgradeable architecture, it ensures compatibility with future data communication standards. And with new, lighter system components, it offers a 20-percent weight savings, compared to other systems, the best value in its class.
  • No shock mounts required - saving space
  • Stored tuning in non-volatile memory; once tuned, always tuned
  • 99 user-programmable channels
  • Pre-programmed emergency channel at 2.182 MHz
  • 246 international telecommunications union (ITU) maritime radiotelephone network channels stored in permanent, non-volatile memory
  • 280,000 discrete operating frequencies covering the 2.0000 to 29.9999 MHz frequency range in 100 Hz steps
  • High fidelity audio data input and data output for interface to external modems.
  • Power amplifier and coupler can be separated or installed together to maximize installation flexibility

Compatible Platform

Pilatus PC-12 NG

Specifications

  • Power

    • 200-Watt System Watt
  • Power

    • 200-Watt System Watt