Attention: On Friday, March 13th from 10:00 PM EST to Saturday, March 14th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Mark II+ Communications Management Unit

Overview
The Mark II+ Communications Management Unit (CMU) enables data and messaging transfers between airborne and ground based systems by hosting communications protocols that allow for messages to be routed over various channels. The CMU Mark II+ provides access to "big data" from onboard avionics systems, enables analytics that improve fuel efficiency and ensure schedule integrity, and facilitates operational efficiencies for large fleet operators.

The Mark II+ CMU supports Protected Mode - Controller Pilot Data Link Communication (PM-CPDLC), the datalink recording mandate, and it is certified for FANS 1/A+ data routing and operation.

As the primary airborne component, the Mark II+ communicate primarily through an external Very High Frequency (VHF) transceiver, although optional airborne equipment may include a Satellite Data Communication System (SDCS) to provide datalink capability via satellite. The aircraft FMS provides the interface between the pilots and the Mark II+. By default, the CMU communicates via the land-based Aircraft Communication Addressing and Reporting System (ACARS) VHF network.

Compatible Platform

Airbus A320
Airbus A321
Boeing 737 Max/NG
Boeing 747
Boeing B757
Boeing B767
Bombardier CL 601
Bombardier CRJ-550/700/900
Cessna Citation X
Falcon F900
MC-21
SSJ-100

Specifications

  • Key Benefits

    • Supports FANS CPDLC, ATN PM-CPDLC, and ACARS functionality
  • Reliability

    • 30,000 Hours
  • Size

    • 4 MCU per ARINC 600 millimetre
  • Weight

    • 12 lbs
    • 5.44 kg)
  • Design Assurance Level

    • DO-178B DAL C
  • Warranty

    • 3 Years
  • Power Requirements

    • 115 VAC 400 Hz or 28 VDC. 30 Watts Max.
  • Connector

    • ARINC 724B or ARINC 758
  • Environmental

    • DO-160C, no forced-air cooling required degree Celsius
  • Components

    • PN 964-0465-001 (APM)
    • PN 965-0758-005 (ARINC 724B)
    • PN 965-0758-006 (ARINC 758)

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
3.2 MB
Brochure
24 Feb 2026
2.84 MB
Infographic
Title
Category
Date Added
Size
Infographic
24 Feb 2026
2.64 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
3.2 MB
Brochure
24 Feb 2026
2.84 MB
Infographic
24 Feb 2026
2.64 MB
Product Number

Parts

_self

Filters