"We are currently facing intermittent slowness in the site. Our team is working diligently to resolve it. Thank you for your patience and understanding." Report a Website Issue
Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

KRA-405B Radar Altimeter

Overview
The KRA-405B Radar Altimeter (RADALT) is a lightweight, solid-state, airborne altimeter that provides accurate altitude measurements above terrain during various portions of flight. The KRA 450B Radar Altimeter systems include the KRA45B Receiver/ Transmitter, and optional KNI 415 (fixed wing) or KNI 416 (helicopter) Radar Altimeter Indicators, two KA 54A antennas, and an optional CM 2000 Configuration Module. (This module is only needed for installations where trip points will be set to values other than the factory settings, or for installations requiring a zero feet offset.)

The KRA 405B Receiver / Transmitter can be rigid or shock mounted, and it can be mounted using the same rack as the KRA 405. In addition, the unit can be easily mounted directly onto the airframe, increasing your mounting options, and helping make valuable space available for other avionics equipment.
​​​​​​​
Performance Within 5G Cellular Environment

In collaboration with the FAA and RTCA, Honeywell has performed radio frequency testing on the KRA405B radar altimeter to assess its ability to meet its minimum operating performance specifications when subjected to radio frequency energy from 5G cellular base stations. The KRA-405B requires the installation of an external bandpass filter between the radar altimeter receive antenna and the radar altimeter receive input. The external bandpass filter reduces the unit’s susceptibility to interference from 5G base stations.

Aircraft using the KRA-405B radar altimeter with the external bandpass filter are able to obtain Alternative Means of Compliance (AMOC) to the FAA Airworthiness Directives 2021- 23-12 (fixed-wing) and 2021-23-13 (helicopters) that were introduced by FAA in December 2021. The bandpass filter is part number 68013467-001 and is available from Honeywell today. Contact us for for bandpass filter pricing and availability.

Compatible Platform

Bell 429
Embraer E2

Specifications

  • Width

    • 3.00 in.
    • 7.62 cm
  • Dimensions

    • 3 x 3.5 x 11 in
  • Weight

    • 3 pounds
  • Non-operating Temperature Range

    • -55°C to 85°C
  • Operating Temperature

    • -55°C to 70°C
  • Aircraft Altitude

    • +0.5 V dc maximum at less than 250 mA
    • 10 A maximum at less than 30 V dc
  • Operating Range

    • 0 to +2500 feet
  • Accuracy

    • ± 3 ft or ±3%, < 500ft. ±5%, >500ft
  • Centre Frequency

    • 4300 ± 15 Mhz
  • Frequency

    • 4.2 GHz to 4.4 GHz
  • Output

    • Analog and digital
  • Certifications

    • DO-155 (minimum performance specification - airborne low-range altimeters)
    • DO-160B (environmental conditions and test procedures for airborne equipment)
    • DO-178B Level A (software considerations in airborne systems and equipment certification)
    • TSO C87/ETSO-2C87 (1997) airborne low-range radio altimeter
  • Primary Power

    • 27.5V dc ± 20% at 850 V dc mA nominal
  • Width

    • 3.00 in.
    • 7.62 cm
  • Dimensions

    • 3 x 3.5 x 11 in
  • Weight

    • 3 pounds
  • Non-operating Temperature Range

    • -55°C to 85°C
  • Operating Temperature

    • -55°C to 70°C
  • Aircraft Altitude

    • +0.5 V dc maximum at less than 250 mA
    • 10 A maximum at less than 30 V dc
  • Operating Range

    • 0 to +2500 feet
  • Accuracy

    • ± 3 ft or ±3%, < 500ft. ±5%, >500ft
  • Centre Frequency

    • 4300 ± 15 Mhz
  • Frequency

    • 4.2 GHz to 4.4 GHz
  • Output

    • Analog and digital
  • Certifications

    • DO-155 (minimum performance specification - airborne low-range altimeters)
    • DO-160B (environmental conditions and test procedures for airborne equipment)
    • DO-178B Level A (software considerations in airborne systems and equipment certification)
    • TSO C87/ETSO-2C87 (1997) airborne low-range radio altimeter
  • Primary Power

    • 27.5V dc ± 20% at 850 V dc mA nominal

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
18 Mar 2026
1.94 MB
Title
Category
Date Added
Size
Brochure
18 Mar 2026
1.94 MB