Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

High Temperature Microelectronics

Overview
Honeywell offers a large family of high temperature electronic components on Silicon On Insulator (SOI) CMOS technology to provide extraordinary performance in high temperature applications. Designed to operate continuously for at least 5 years at 225°C, the high temperature standard electronic product family is targeted at sensor signal conditioning, data acquisition, and control applications in harsh environments. These products offer significant reliability and performance advantages over traditional silicon integrated circuits when the operating temperatures are greater than 150°C. Honeywell also provides custom high-temperature integrated circuits and package development for extreme temperature environments.