×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

TPE331 Turboprop Engine

Overview
Originally designed in 1959 and certified in 1965, the TPE331 was our first turboprop engine. Developed for multiple applications within military, regional airline, agricultural and general aviation aircraft, the series now includes 18 engine models and 106 configurations.

Today, with more than 13,000 engines delivered and more than 122 million hours of flight time, the TPE331 is one of the most reliable and proven turboprop engines in the world.

Pilots flying TPE331-powered aircraft enjoy exceptional horsepower response and best-in-class fuel economy. Additional TPE331 benefits include quick throttle response for shorter take-offs, good power-to-weight ratio and long maintenance intervals.

Specifications

  • Oil

    • Mil-L-23699B, Mil-L-7808, Type I/ Type II
  • (Demonstrated) Operational Limits

    • SL–45,000 ft. No minimum O.A.T to + 55ºC
  • (Demonstrated) Start Capability

    • SL–30,000 ft. No minimum O.A.T. to + 55ºC
  • Pressure Ratio

    • 10.55
  • Key Benefits

    • Excellent power-to-weight ratio
    • Exceptional horsepower response
    • Faster climb and cruising speed
    • Improved fuel efficiency
    • Larger operating range
    • Longer maintenance intervals
    • Lower overall operating costs
    • Quicker throttle response for shorter takeoffs
    • Reduced fuel burn
  • Electrical Configuration

    • 24 vdc,16.2 amp (max)
  • Usually Bought With

    • Aluminum Gearbox
    • Water Methanol Augmentation Manifold
  • Compressor Bleed

    • high pressure 10% (max)
  • Components

    • Air Speed and Ambient Pressure Ratio Transducer
    • Beta-Pressure Sensing Switch
    • Control System
    • Dual Continuous Ignition System
    • Fire-Shield Adapter
    • Fuel Anti-ice Heating System
    • Fuel Pump
    • Fuel Purge System
    • Fuel Shutoff Valve
    • Lubrication System
    • Negative-Torque-Sensing (NTS) System
    • Oil Temperature-Sensing Bulb
    • Propeller Flange
    • Propeller Governor
    • Propeller-Pitch Control
    • Torque and Temperature Limiting
  • Airflow

    • 7.7lb/sec
  • Weight

    • 385 lb
  • Fuel

    • Jet A, Jet B, Jet A-1, JP-8, JP-1, JP-4, JP-5, JP8+100

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
09 Apr 2025
0.32 MB
Brochure
05 Feb 2025
0.16 MB
Brochure
05 Feb 2025
0.44 MB
Infographic
Title
Category
Date Added
Size
Infographic
05 Feb 2025
0.13 MB
Title
Category
Date Added
Size
Brochure
09 Apr 2025
0.32 MB
Infographic
05 Feb 2025
0.13 MB
Brochure
05 Feb 2025
0.16 MB
Brochure
05 Feb 2025
0.44 MB
Product Number

Parts

_self

Filters