Air Turbine System
We offer more than 165 ATSS options for commercial and military fixed-wing aircraft and helicopters, and have produced 10s of thousands of systems for all kinds of aircraft over the last half-century.
The Honeywell ATSS offers a solution that provides:
- Lower cost of ownership, through features like share lube breach containment, which reduces maintenance costs.
- Greater safety. Our high-temperature containment feature improves worker safety and reduces chances of damage to the engine and other components.
- Unequaled reliability. Honeywell ATS systems have an unparalleled record of reliability and the best meantime between unscheduled removal numbers in the industry, helping to reduce delays, cancelations and unplanned maintenance.
- Small size and weight. Our unique design enables an ATSS solution that is small and lightweight, enabling the industry’s highest horsepower-to-weight ratios.
- Notable achievements over the past 30+ years
- MTBUR Greater than 60,000 hours(LEAP ATS)
- Multiple options to mitigate Bowed Rotor to shorten turn time between flights
- Containment: Robust containment capability via our containment ring
- First Shared Lubrication Start System
- First “3D” Turbine Blades
Specifications
Maintenance
Replacement Part
- C-130A – H and L-100 - Air Turbine Starter (PN 3505786-1) Air Turbine Starter Control Valve (PN 396678-1)
- UH/SH-60 and H-1 - Air Turbine Starter (PN 3505300-10) Starter Air Valve (PN 3213850-6)
Mean Time Between Unscheduled Removals (MTBUR)
- >4,000 hours – Air Turbine Starter
- >8,000 hours – Starter Air Valve
Performance
Key Benefits
- Drop-in replacement
- Lower cost of ownership, through features like share lube breach containment, which reduces maintenance costs
- Reduced maintenance cost