KDU 1080 Cockpit Display
These LCDs maximize the viewable area for SmartView synthetic vision system (SVS), weather, charts, traffic and terrain options information and increases interactivity in the cockpit, so pilots can fly the aircraft safer and more efficiently.
Flying safely requires that pilots have heightened situational awareness and on demand access to accurate information. High performance primary or multifunction displays are required to maximize the display of critical flight information so pilots can fly the aircraft safer and more efficiently.
Specifications
Physical
Display
- (KDU-1080)10.4 in diagonal LCD
- (KDU-1080)10.4 inch diagonal LCD
- (KDU-1500)15-in diagonal LCD
Dimensions
- 10 x 8 in
Performance
Component of
- Primus® Apex Avionics System