×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

RE220 Auxiliary Power Unit

Overview
Certified to 43,000 feet, our RE220 Auxiliary Power Unit (APU) was designed specifically for the CRJ-700/900 and CL-850 aircraft and makes an excellent auxiliary power choice for regional airlines and transcontinental business jets.

Its 60kVA output supports higher electrical loads than the 40kVA offered by others in the industry, satisfying today’s ever-increasing demand for on-board electronic creature comforts.

The RE220 is also very practical. It provides a reliable, cost-effective source of pressurized bleed air for environmental control systems (ECS) and emergency electrical power.

It’s the first general aviation APU to communicate with the aircraft’s maintenance data acquisition unit (MDAU), enabling pilots and mechanics to monitor performance and troubleshoot from the flight deck – another example of Honeywell innovation at work.

Compatible Platform

Bombardier Global 6000
CL-850
CRJ-700/900
Global-Series: Express, XRS, 5000
Gulfstream 650ER
Gulfstream G550
Gulfstream G650
Gulfstream V

Specifications

Key Differentiators

  • Features & Benefits

    • 110 pounds per minute at 55 pounds per square in absolute (psia) (sea level, 122°F with 45kVA generator load)
    • 300 to 350 equivalent shaft horsepower (SHP)
    • 45 kW electrical power generator meets all system needs
    • 60kVA ground to 45,000 feet
    • Full digital interface
    • On-condition maintenance
    • Starts and operates at 37,000+ feet

Dimensions

  • Length

    • 35 in
  • Width

    • 28 in
  • Weight

    • 200 to 250 lbs
  • Dimensions

    • 35 in x 28 in

Performance Data

  • Usually Bought With

    • Electronic Control Unit
    • Generator
  • Quantity Per Aircraft

    • 1

 

Resources

Sort
Infographic
Title
Category
Date Added
Size
Infographic
2.14 MB
Title
Category
Date Added
Size
Infographic
2.14 MB
Product Number

Parts

_self

Filters