Scheduled Maintenance Technical Publication app - My Email Notifications feature will undergo some optimization activities over the week; during that time users may receive false positive notifications or duplicated emails. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Military Auxiliary Power Unit

Military Auxiliary Power Unit

We have a rich heritage providing power for military aircraft.

Honeywell has designed and tailored many military application auxiliary power units. This line of products started with the 85 series auxiliary power units supporting the C-130 cargo aircraft all the way up to the most recent fighter applications with the G250 auxiliary power unit, supporting the F22, and the G230 auxiliary power unit, supporting the F35 Joint Strike Fighter. Not to forget, Honeywell continues to support the defense helicopter applications from attack helicopters like the Apache AH-64 with the 36-155 auxiliary power unit up to utility applications with the Blackhawk UH-60 with the 36-150BH and the Chinook CH-47 with the 36-150CH. Honeywell’s broad auxiliary power unit model scale has enabled secondary power solutions for fixed wing, rotor wing and even ground cart applications that support global military logistics. If there is a secondary power need, Honeywell has a solution!

GTCP 36-150 auxiliary power unit for helicopters:

The model 36-150 auxiliary power unit is a single-shaft, constant speed gas turbine engine, providing shaft and pneumatic power for ground and airborne applications. The auxiliary power unit is designed to deliver compressed air for main engine starting, air conditioning, anti-ice and heating systems. Shaft power is typically used to drive AC/DC generators, hydraulic pumps, cooling fans and accessory transmissions. The 36-150 is capable of delivering air and shaft power simultaneously or individually. The 36-150 auxiliary power unit family encompasses more than 20 different variations modified for specific military (or commercial aircraft) application requirements.

Brochures  (1)
Brochures  (1)
Size
Auxiliary Power Unit Overview
Size
2.14MB
Download File Multiple Download been Selected