×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HGT750 Auxiliary Power Unit

Overview
We developed the HGT750 to meet the needs of the COMAC C919 and Irkut MC-21 aircraft as a follow-on to our most popular auxiliary power unit (APU), the 131-9 APU. This APU adheres to the latest certification standards while delivering world-class fuel efficiency. It features variable-speed capability while using a lower weight starter/generator.

Additionally, the HGT750 features the lowest emission standards in the industry, utilizing our innovative combustor system which provides 25% lower emissions. The HGT750[C] APU for the COMAC C919 will deliver industry-leading reliability of more than 10,000 hours between unscheduled APU removals and the lowest fuel burn available in its class. This remarkable reliability and efficiency can lower the cost of operations for a C919 aircraft by more than $20,000 a year.

Compatible Platform

COMAC C919
Irkut MC-2

Specifications

Dimensions

  • Length

    • 53.2 Inches
  • Width

    • 30.5 inches
  • Weight

    • 419.7 lbs

Performance Data

  • Quantity Per Aircraft

    • 1 unit / Aircraft

 

Resources

Sort
Infographic
Title
Category
Date Added
Size
Infographic
2.14 MB
Title
Category
Date Added
Size
Infographic
2.14 MB
Product Number

Parts

_self

Filters