We’re performing system updates for the next few hours. If you encounter any issues during this time, please let us know. Your feedback helps keep everything flight ready. Report a Website Issue
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HGT1700 Auxiliary Power Unit

Overview
The HGT1700 Auxiliary Power Unit (APU) is derived from Honeywell’s 331 series APU, optimized for the Airbus A350 XWB and incorporates industry-leading technological advancements to reduce weight, maximize performance and provide safe, efficient and low-cost operations.

Combined with the integration of critical mechanical systems reducing aircraft weight, the HGT1700 demonstrates a 10-percent reduction in specific APU fuel use and an equivalent reduction in carbon monoxide emissions.

Variable speed provides reduced fuel burn and emissions along with a lower weight starter/generator system. This additional capability makes the HGT1700 the most energy-efficient APU in its class.

Compatible Platform

Airbus A350 XWB

Specifications

  • Width

    • 42.45 inches
  • Weight

    • 762 lbs
  • Length

    • 71.73 Inches
  • Quantity Per Aircraft

    • 1 unit / Aircraft
  • Key Benefits

    • 10 percent reduction in specific APU fuel use and an equivalent reduction in carbon monoxide emissions
    • Decrease emissions by 25 percent
    • Enhances main engine starting
    • Offers self-sufficiency and operational flexibility
    • Provides optimal performance margin for most favorable cabin comfort in all temperature extremes
    • Reliable source of auxiliary power
  • Width

    • 42.45 inches
  • Weight

    • 762 lbs
  • Length

    • 71.73 Inches
  • Quantity Per Aircraft

    • 1 unit / Aircraft
  • Key Benefits

    • 10 percent reduction in specific APU fuel use and an equivalent reduction in carbon monoxide emissions
    • Decrease emissions by 25 percent
    • Enhances main engine starting
    • Offers self-sufficiency and operational flexibility
    • Provides optimal performance margin for most favorable cabin comfort in all temperature extremes
    • Reliable source of auxiliary power

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
27 Feb 2026
2.14 MB
Brochure
18 Mar 2026
2.14 MB
Title
Category
Date Added
Size
Brochure
27 Feb 2026
2.14 MB
Brochure
18 Mar 2026
2.14 MB
Product Number

Parts

_self

Filters