-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code My Account
-
Support & Resources
Support & Resources
-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
You are browsing the product catalog for
- Hardware and Systems
- Auxiliary Power Units
- 36 Series APUs
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
The 36 Series Auxiliary Power Units (APUs) family deliver improved performance, increased reliability and a lower total cost of ownership.
- Overview
- Resources
- Compatible Aircraft
Defining Value
More than 20 models of the 36-150 auxiliary power units (APUs) used today have proven on-wing reliability, superior efficiency, and great power-to-weight ratio for multiple aircraft from the helicopter, to small and medium range business jets, to turboprop applications. However you define value, the Honeywell 36 Series delivers.
The 36 Series of APUs deliver compressed air for main engine starting, air conditioning, anti-ice and heating systems. The 36-150 is capable of delivering air and shaft power simultaneously or individually. The 36-150 APU family encompasses more than 20 different variations modified for specific military and commercial aircraft application requirements.
Its ported shroud compressor design allows higher pneumatic performance and shaft loads while reducing ground noise up to 10dBA. From its class-leading power-to-weight ratio to its TSO-C77a Category 1 essential APU certification, the 36 Series’ long list of value-added design features has made it a staple in the APU industry. This explains why 36 Series models are available in so many bleed air, shaft horsepower and size combinations.
Design flexibility: one more way Honeywell defines value.
Sign up to receive exclusive marketing e-communications including updates about our product offerings, special offers, news, and events.
Copyright © 2024 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.
Maximum File Size
Maximum Files Exceeded
Your documents are ready for you. Please click here to open.
Maximum File Size
Maximum Files Exceeded
There is an issue with invoices zip file download. Please go back and try again later. Thanks!