-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code My Account
-
Support & Resources
Support & Resources
-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
You are browsing the product catalog for
- Hardware and Systems
- Auxiliary Power Units
- 331 Series APUs
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
The 331 Series Auxiliary Power Units (APUs) provides high levels of reliability with economical maintenance and has the highest power-to-weight ratio in its class.
- Overview
- Resources
- Compatible Aircraft
The 331 Series Auxiliary Power Units (APUs) provide high levels of reliability with economical maintenance and have the highest power-to-weight ratio in their class. The 331 APU Series can be found on many wide-body applications for both Boeing and Airbus.
The 331-200 introduced several new technologies to the world of auxiliary power. The 331-200 APU was the first electronically controlled APU and the first to employ the same internal design as an existing turboprop engine, dramatically reducing development time and manufacturing costs.
The 331-500 series became the first Honeywell APU to use an eductor for oil cooling, eliminating the need for oil cooling fans. The success of this design led to its use on both the Honeywell 131-9B and RE200 series.
Sign up to receive exclusive marketing e-communications including updates about our product offerings, special offers, news, and events.
Copyright © 2024 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.
![warning image](/content/dam/aerobt/en/images/icons/modal-icons/AeroBT-timer.png)
Maximum File Size
Maximum Files Exceeded
Your documents are ready for you. Please click here to open.
![warning image](/content/dam/aerobt/en/images/icons/modal-icons/AeroBT-exclamation.png)
Maximum File Size
Maximum Files Exceeded
There is an issue with invoices zip file download. Please go back and try again later. Thanks!
![warning image](/content/dam/aerobt/en/images/icons/modal-icons/AeroBT-exclamation.png)