Life Support Systems
- Honeywell has over 50 years of experience in the design, development, qualification, delivery, and supply of LSS for aircraft applications.
- Honeywell has unique in-house cradle-to-grave capability including engineering experts, world class test facilities, production and repair & overhaul capability.
- Honeywell has Life Support Systems on many different aircraft.
Honeywell environmental control and life support test facilities include Altitude chambers able to simulate operation up to 65000 feet with high flow, pressure, and temperature, Centrifuge, Vibration, Shock and Gunfire Testing, Environmental Qualification (Salt Fog, Tropical Exposure, Sand & Dust, Waterproofness, Magnetic Effects, Temp/Alt/Humidity).
Honeywell Life Support Products:
On Board Oxygen Generator (OBOG) to produce oxygen enriched breathing gas from a conditioned engine bleed supply:
- Uses Honeywell UOP adsorbents
- Can include an integrated oxygen sensor and controller
- Honeywell has man mounted, panel mounted, and seat mounted BRAGs
Compatible Platform
Specifications
Types of Products
- Back-up (BOS), Emergency (EOS), and combined B/EOS Systems
- Carbon Monoxide Removal Catalyst (COCAT)
- On Board Oxygen Generator (OBOG)
- Regulator and Anti-G valve (Regulators & BRAG)
- Sensors and Data analytics
- Systems Expertise & test capability