Combined Hydrocarbon Ozone Catalyst (CHOC4)
Our revolutionary CHOC4 technology is up to three times more efficient at odor reduction than existing ozone converters, eliminating greater than 90% of odor-causing Volatile Organic Compound (VOC) contaminants from bleed air. Further, it can operate at lower temperatures than legacy ozone converters and meets OEM ozone conversion life requirements.
Compatible Platform
Specifications
Performance
Key Benefits
- 3X more efficient at removing VOCs related to unwanted odors
- Eliminates up to 90% of VOCs
- Recoring can be completed in 14 days or less
- Saves up to $1.7M annually by decreasing unscheduled maintenance and repairs
- Unlike other options, CHOC4 achieves odor control by removing both VOCs and oil and converting them to odorless byproducts