Mark XXI EGPWS
The Mark XXI comes standard with an internal 8-channel GPS card for installations where an external GPS is not available for position input.
Using our proprietary worldwide database (11 regions), including high resolution terrain, airports, heliports, obstacles and oil rigs, our Mark XXI EGPWS incorporates many features not found in competing systems.
Specifications
Key Differentiators
- Features & Benefits
- Auto pop-up change from radar to terrain display in the event of a terrain alert, reducing pilot workload during this critical time
- Geometric altitude algorithm overcomes barometric altimetry limitations, like cold weather operations
- Instrument flight rules (IFR) operators should consider a Mark XXII EGPWS
- Option to suppress low altitude mode, audio or terrain according to pilot preferences