Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Embedded GPS/INS

Overview
The EGI family includes the H-764, in use on most military aircraft, and the FALCN, providing all the features and performance of the H-764 in a smaller package. The H-764 legacy uses a larger chassis to maintain commonality with legacy aircraft.

These systems are self-contained, all-attitude, tightly-coupled navigation systems that provide the following outputs:
  • Linear and angular acceleration, linear and angular velocity, position, attitude (roll, pitch), platform azimuth, magnetic and true heading, altitude, body angular rates, time tags and coordinated universal time (UTC) synchronized time

Our EGIs provide a robust civil certification to DO-178 and DO-254, enabling much easier certification at the aircraft level for features such as automatic dependence surveillance-broadcast (ADS-B), required navigation performance (RNP) / area navigation (RNAV), wide area application services (WAAS) and more. It meets export classification USML VIII(e).

With adversaries challenging the availability of GPS more and more each day, Honeywell has partnered with leading GPS anti-jam suppliers to provide an integrated, turn key solution that adds advanced anti-jam capability as an option for Honeywell’s EGIs. These systems come pre-qualified and integrated with our EGIs and can be procured through Honeywell or directly from our anti-jam partners:
  • BAE – DIGAR
  • Chelton - DACU
  • Israel Aerospace Industries - ADA
  • Lockheed Martin - GSTAR

Specifications

  • Certification

    • Our EGIs provide a robust civil certification to DO-178 and DO-254
  • Weight

    • FALCN 12.5lbs
    • H-764 <20lbs
    • H-764 Legacy 22lbs
  • Size Options

    • FALCN 6”x6”x9”
    • H-764 7”x7”x9.8”
    • H-764 Legacy 7”x7”x12.75”
  • Key Benefits

    • Attitude (roll, pitch)
    • Linear and angular velocity, position
    • Magnetic and true heading, altitude, body angular rates
    • Outputs of linear and angular acceleration
    • Platform azimuth
    • Time tags, Coordinated Universal Time (UTC) synchronized time
  • Certification

    • Our EGIs provide a robust civil certification to DO-178 and DO-254
  • Weight

    • FALCN 12.5lbs
    • H-764 <20lbs
    • H-764 Legacy 22lbs
  • Size Options

    • FALCN 6”x6”x9”
    • H-764 7”x7”x9.8”
    • H-764 Legacy 7”x7”x12.75”
  • Key Benefits

    • Attitude (roll, pitch)
    • Linear and angular velocity, position
    • Magnetic and true heading, altitude, body angular rates
    • Outputs of linear and angular acceleration
    • Platform azimuth
    • Time tags, Coordinated Universal Time (UTC) synchronized time

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
1.56 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
1.56 MB