Scheduled Maintenance We will be conducting scheduled maintenance on 17th of May from 10:00 PM EST to 18th of May​​ 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Telemetry, Tracking & Command (TT&C) Products

Telemetry, Tracking & Command (TT&C) Products

Our fully flexible transceiver delivers spacecraft to ground two-way communication that is both cost-sensitive and reliable.

The STC-MS03 is an integrated Telemetry, Tracking and Command (TT&C) transceiver which provides two-way radio communication between a spacecraft and ground infrastructure.

It is based on a Software Design Radio (SDR) implemented on a field programmable gate array and is designed to allow for fast customization to accommodate customer requirements.

The design approach adopts a flexible architecture that allows mission planners to change functional parameters in flight and optimize the selection of spacecraft antenna and ground stations, or to plan for mission profile changes after launch.

The critical role of the TT&C function makes it particularly difficult to miniaturize without compromising system reliability. The STC-MS03 is designed with specific attention to power and size to address the limited space and reduced battery capacity of small satellites. An extensive qualification campaign has been completed to establish full characterization of performance in the operation environment.

Honeywell’s S-Band TT&C product is designed to meet the demanding requirements of the most critical communication link of a spacecraft to ground. It is a third-generation product with strong heritage and the product architecture combines a cost-sensitive approach with the reliability demanded by the application.

Our latest generation of this product (STC-MS03) is compatible with requirements of an ESA Class-3 flight and has been selected to fly in two such missions (CHEOPS and ESAIL).

Brochures  (1)
Brochures  (1)
Size
S-Band TT&C Transceiver
Size
1.65MB
Download File Multiple Download been Selected

Contact Us

Please fill out the form to speak to one of our technical sales managers.

Related Products