-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code My Account
-
Support & Resources
Support & Resources
-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
You are browsing the product catalog for
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
- Overview
- Resources
The HGuide o360 is a single-card INS/GNSS, all attitude Inertial/GNSS Navigator designed for any platform where high- performance navigation data is required in an ultra-low SWAP package.
The HGuide o360 INS/GNSS navigator contains a powerful dual-antenna, multifrequency, multi-constellation, RTK capable GNSS receiver, and Honeywell’s leading- edge i300 IMU technology and a high- grade calibrated Magnetometer.
Honeywell’s sensor fusion expertise blends the IMU, GNSS and Magnetometer data to deliver an accurate, robust navigation service to your application with all the functionalities that you need, even through GNSS outages. The HGuide o360 output data includes timestamped position, velocity, angular rate, linear acceleration, roll, pitch and heading information at 100Hz. In dual-antenna mode, the device supports GNSS-based heading measurements and initialization.
Key Honeywell Advantages:
- Honeywell advanced navigation algorithms for air, land and sea tailored to industrial applications
- Full INS/GNSS capability in a common GNSS form factor
- Proven reliability and dependability. MTBF >50,000 hours
- Onboard NTRIP client and accepts RTCM3 corrections
- Multiple, configurable communication ports including UART, Ethernet and CAN
- Direct input of quadrature pulses from Distance Measurement Instrument (DMI)
- Compatible with most commercial LiDAR sensors
- Onboard Data Logging available for IMU and GNSS data suitable for Post Processing
- Raw IMU Data Rate up to 600Hz, GNSS 5Hz
- Compatible with Honeywell HGuide Post Processing suite
- The HGuide o360 inertial navigation system is not ITAR- controlled. Its Export Control Classification Number (ECCN) is 7A994 and is generally available free of an export license
Sign up to receive exclusive communications about offerings, events, news, special offers and related topics via email and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.