-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code My Account
-
Support & Resources
Support & Resources
-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
You are browsing the product catalog for
- Hardware and Systems
- Navigation & Sensors
- Honeywell Radar Velocity System
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
Honeywell Radar Velocity System
- Overview
- Resources
The Honeywell Radar Velocity System (HRVS) is a small, lightweight and low-power radar-based navigation-aiding system.
The RVS uses millimeter wave radar (mmWave) technology (60-64GHz or 76-81 GHz) and outputs range, velocity and angle of objects.
What is a Radar Velocity System?
The Honeywell Radar Velocity System (HRVS) is a small, lightweight, low-power radar-based navigation-aiding system. It uses millimeter wave sensing technology (60-64GHz or 76-81 GHz) providing range, velocity, and angle of objects. The HRVS can provide cm level-range accuracy and is impervious to environmental conditions such as rain, fog, dust, and snow.
Our HRVS can be used either as a velocity aiding source to inertial navigation systems or as an independent velocity sensing system in commercial and military applications.
Radar Velocity System Applications
While the primary purpose of HRVS is to be an aiding source to inertial navigation systems, we can use HRVS also as a speed sensor or as a proximity warning system. Some of the applications where HRVS can be used are:
- Commercial Vehicles
- Military Vehicles
- Unmanned Aerial Systems
Key Honeywell Advantages
- Based on mmW sensor (60-64 GHz)
- Altitude <300m
- Indefinite precise hover as error doesn’t grow with time (unlike INS)
- Error approx. 1-2% distance travelled
- Cm level-range accuracy
- Impervious to environmental conditions such as rain, fog, dust, and snow
Honeywell Radar Velocity System for UAVs (HRVS-U)
This system consists of 4 HRVS-U units that provides velocity data to INS. Some of the features include altimeter measurement, depth mapping and ground avoidance sensing. Our HRVS-U is tested up to a maximum altitude of 300m and hence is an ideal solution for low-flying BVLOS operations.
Honeywell Radar Velocity System for Military Vehicles (HRVS-M)
The HRVS-M can be a good alternative to military vehicles that need to operate in GNSS-denied environments. Its low emission makes it almost undetectable even at close ranges. Emission data will be provided on request.
Honeywell Radar Velocity System for Commercial Vehicles (HRVS-CV)
In addition to its use as a navigation aid, the HRVS-CV can also be used as a speed sensor for niche commercial vehicles – especially long trailers. This system consists of one HRVS-CV unit which is fixed up to 1.5m above ground.
Resilient Navigation Packages to Avoid GNSS Outages
Honeywell’s philosophy of resilient navigation revolves around three layers of resiliency achieved by a combination of GNSS anti-jamming, inertial navigation and alternative navigation systems.
Option #1: GNSS Anti-jamming and Anti-spoofing Systems
If you operate in an environment where intentional low power GNSS jamming is likely to occur for short duration, we recommend a GPSdome.
Option #2: Intermittent GNSS Outages
Honeywell’s Compact Inertial Navigation System (HCINS) provides consistent navigation during intermittent GNSS outages like urban canyons or scenarios where anti-jamming systems don’t work.
If you operate in an environment where intentional high power GNSS jamming is likely to occur for short duration, we recommend a GPSdome and HCINS.
Option #3: Continuous GNSS Outages
Alternative navigation systems navigate during continuous GNSS outages for a longer duration. We have various alternative navigation systems in development and our first offering is a Radar Velocity System (HRVS) that utilizes millimeter wave radar technology to provide velocity measurements to aid inertial navigation systems.
Option #4: Long Duration GNSS Disruptions
If you operate in an environment where there is less likelihood of intentional GNSS disruptions, but you expect long duration GNSS disruptions (such as BVLOS missions), we recommend using our HCINS and HRVS.
Option #5: Powerful GNSS Jamming
If you operate in an environment where intentional high power GNSS jamming is likely to occur for a long duration, we recommend using GPSdome, HCINS and HRVS.
Related Products
Related Content
Press Release
Honeywell Launches New Navigation Systems
New resilient navigation systems designed for commercial and military applications allow continued operations even in Global Navigation Satellite Systems challenged or denied environments.
Press Release
Honeywell, InfiniDome To Develop New Technology That Protects GPS Signals
Joint solution will combine advanced sensors and ultra-strong GPS resilience technology to protect signals used by a wide array of vehicles.
Press Release
No GPS, No Problem: Honeywell Invents, Demonstrates Military-Grade Alternative...
All-new technologies use a variety of inputs to help ensure seamless navigation, even when GPS signals fail.
Press Release
Honeywell Successfully Completes In-Flight Demonstration of M-Code and...
Honeywell has successfully flight-tested new technologies designed to enable alternative navigation offerings, including its Embedded GPS Inertial Navigation System (EGI) supporting M-code, the new standard GPS signal used by militaries around the world.
Sign up to receive exclusive communications about offerings, events, news, special offers and related topics via email and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.