Scheduled Maintenance We will be conducting scheduled maintenance on 17th of May from 10:00 PM EST to 18th of May​​ 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Reduce Carbon Emission
Reduce Carbon Emission

Reduce Carbon Emissions from Your Aircraft Today

5 Reasons To Upgrade To 131-9A/9B HEM:

1-2% improvement in fuel efficiency, which can amount to as much as $9,000 per year, per aircraft depending on operating conditions.

Improved environmental performance, reducing carbon dioxide emissions by up to 22 metric tons per APU per year, depending on operating conditions.

On-wing time is improved up to 1,500 hours dependent on operator use. That can mean 1-2 fewer shop visits over the life of the unit, with estimated savings of $315,000 per shop visit.

Reduced overall maintenance costs and lower spares requirements, thanks to longer time-on-wing. Larger operators may save up to 15% on spares.

Easy installation. The new diffuser is a form-fit replacement, so the upgrade doesn't increase normal major service interval downtime. The upgrade can be made without removing the APU from the aircraft for APUs that were delivered with the new diffuser.

APU 75th Anniversary

Learn from our Futureshapers

Contact Us

Resources 
Resources 

New production 131-9A (Series 25 and above) and 131-9B (Series 49 and above) come from the factory with the diffuser installed and only need the encryption key to active the software. Earlier Series APUs already in service can be upgraded during the next major service event, without additional APU downtown.

The powerful combination of hardware and advanced software deliver HEM benefits that improve operational and bottom-line performance for operators. The redesigned diffuser is critical, but it’s the software that autonomously controls the diffuser to regulate airflow into the compressor section. As a result, the engine burns fuel more efficiently at lower temperatures, which reduces wear and tear on critical engine parts.