Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
Type J Diplexer/Low Noise Amplifier
Type J Diplexer/Low Noise Amplifier
The Diplexer/Low Noise Amplifier (DLNA) is a critical element of an aircraft’s satellite communications system, allowing simultaneous transmission and reception of satellite signals.
Beginning in Q4 2022, the U.S. Federal Communications Commission (FCC) has authorized the use of critical spectrum previously dedicated to satellite communications to deploy ATCt/5G networks across the country using the L-Band radio spectrum. This spectrum overlaps the “receive” band of the Inmarsat L-Band spectrum used for safety services and other essential communications, which can cause interference or service disruption to L-Band communications on commercial, business, and military aircraft.
In 2020, the Federal Communications Commission authorized the use of radio spectrum previously dedicated to satcom to be used by ATCt/5G terrestrial networks being built across the US. This spectrum allocated for terrestrial networks overlaps the receive band of Inmarsat L-Band satcom systems, which can cause interference or service disruption to L-band satcom systems on commercial, business, and military aircraft.
Honeywell’s Type J DLNA is designed to protect Class 6 and Class 7 Inmarsat L-Band satellite communications systems from interference caused by new 5G and LTE networks being deployed worldwide.
Key Benefits:
- ARINC 781-8 compliant
- RTCA DO-262, DO-178 Certified
- Compatible with all Inmarsat approved Class 6 or 7 Satcom terminals
- Drop-in replacement for all legacy DLNAs
- Automatic detection of interferers with autonomous switching to the maximum available bandwidth
- Retrofit and forward fit compatible with all Inmarsat Class 6 and Class 7 systems, including but not limited to Honeywell’s AMT-1800, AMT-3500, AMT-50, AMT-700 and AMT-3800 antennas
- Supports all Inmarsat SwiftBroadband services and legacy Classic services
Specifications
- 11.1” x 7.76” x 2”
- 8 lbs max
- Dual Power Supply: 115VAC, 400 Hz/DC +28V
- No external forced air cooling required