Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 03:00 AM EST to 11:00 PM EST (Sunday, May 17th from 07:00 AM UTC to Monday, May 18th 03:00 AM UTC). We appreciate your patience during this time.
Attention: On Friday, May 15th from 10:00 PM EST to Saturday, May 16th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Small Size Axis Analog Magnetic Sensors

Overview
The HMC104X and HMC105X family of magnetoresistive sensors offer a compact and highly reliable solution for low field magnetic sensing. The advantages of these patented chips include orthogonal precision two-axis sensing (HMC1052L) in a miniature surface mount package. Each of the magneto-resistive sensors are configured as a four-element Wheatstone bridge to convert magnetic fields to differential output voltages. These sensors also include patented on-die straps for offset and set/reset functions.

Our HMC104X family of very small size magnetoresistive sensors permits cost effective, high performance and space-efficient applications. The subminiature size and low-height (1.05 mm) of the HMC1041Z makes this sensor ideal for highly integrated, portable products like global positioning systems (GPS) receivers and watches.

Products in this family include:
  • HMC1041Z
  • HMC1051Z
  • HMC1051ZL
  • HMC1052L
  • HMC1053

Specifications

  • Accuracy

    • ± 0.5° (At Level) (Typical) (HMR3000)
    • ± 1° (At Level) (Typical) (HMR3300)
    • ± 2° (At Level) (Typical) (HMC6343)
  • Types of Products

    • HMC1001, HMC1002, HMC2003, HMR2300
    • HMC1021S, HMC1021Z, HMC1022, HMC1041Z, HMC1051Z, HMC1052L, HMC1053, HMC1501, HMC1512, HMC6343
    • HMR3000, HMR3300
  • Temperature Range

    • -20°C to 70°C (HMR3000)
    • -40°C to 85°C (HMC6343)
    • -40°C to 85°C (HMR3300)
  • Sensitivity

    • 1.0 mV/V/Gauss (HMC102X) Percentage
    • 1.0 mV/V/Gauss (HMC104X) Percentage
    • 1.0 mV/V/Gauss (HMC105X) Percentage
    • 3.2 mV/V/Gauss (HMC100X) Percentage
  • Resolution

    • 0.1° (HMC6343)
    • 0.1° (HMR3000)
    • 0.1° (HMR3300)
  • Repeatability

    • 0.3° (HMC6343)
    • ± 0.3° (HMR3000)
    • ± 0.4° (HMR3300)
  • Offset Strap Coil Constant

    • 10 mA/gauss (HMC104X)
    • 10 mA/gauss (HMC105X)
    • 4.6 mA/gauss (HMC102X)
    • 51 mA/gauss (HMC100X)
  • Magnetic Field Range

    • ± 1.5G (HMC6343)
    • ± 1G (HMR3000)
    • ± 2G (HMR3300)
  • Linearity

    • 0.05% FS (± 1G) (HMC102X)
    • 0.05% FS (± 1G) (HMC104X)
    • 0.05% FS (± 1G) (HMC105X)
    • 0.1% FS (± 1G) (HMC100X)
  • Key Benefits

    • Our magnetoresistive sensors are sensitive enough to determine the change in magnetic fields due to the presence of nearby ferromagnetic objects.
    • With a bandwidth up to 5MHz, our sensors detect vehicles and other ferrous objects, even at high speeds.
  • Cross Axis Effect

    • 0.3% (HMC102X)
    • 0.3% (HMC104X)
    • 0.5% (HMC100X)
    • 3.0% (HMC105X)
  • Tilt Range

    • ± 40° (HMR3000)
    • ± 60° (HMR3300)
    • ± 80° (HMC6343)
  • Orthogonal Axis Alignment

    • 1.0° (HMC102X)
    • 1.5° (HMC100X)
    • <0.01° (HMC104X)
    • <0.01° (HMC105X)
  • Field Resolution

    • 120 °Gauss (HMC104X)
    • 120 °Gauss (HMC105X)
    • 27 °Gauss (HMC100X)
    • 85 °Gauss (HMC102X)
  • Field Range

    • ± 2 Gauss (HMC100X)
    • ± 6 Gauss (HMC102X)
    • ± 6 Gauss (HMC104X)
    • ± 6 Gauss (HMC105X)
  • Angle Range

    • ±45° with <0.07° resolution (HMC1501)
    • ±90° with <0.05° resolution (HMC1512)
  • Supply Voltage

    • 1.8 - 25 Volts (HMC104X)
    • 1.8 - 25 Volts (HMC105X)
    • 5 - 12 Volts (HMC100X)
    • 5 - 25 Volts (HMC102X)
  • Set/Reset Current

    • 0.5 Amps (HMC102X)
    • 0.5 Amps (HMC104X)
    • 0.5 Amps (HMC105X)
    • 3.0 Amps (HMC100X)
  • Power

    • 2.7 to 3.6 V (HMC6343) Watt
    • 6 to 15 VDC (HMR3000) Watt
    • 6 to 15 VDC (HMR3300) Watt
  • Size

    • 1.5”x4.2”x0.88” (HMR3000) millimetre
    • 10 mm x 3.9 mm x 1.5 mm (HMC102X) millimetre
    • 12.7 mm x 7.3 mm x 2.5 mm (HMC100X) millimetre
    • 1”x1.45”x0.4” (HMR3300) millimetre
    • 3 mm x 3 mm x 0.8 mm (HMC104X) millimetre
    • 3 mm x 3 mm x 1 mm (HMC105X) millimetre
    • 9 mm x 9 mm x 1.9 mm (HMC6343) millimetre
  • Board Area (2 Axis)

    • 10 mm² (HMC104X)
    • 128 mm² (HMC100X)
    • 15 mm² (HMC105X)
    • 60 mm² (HMC102X)
  • Interface

    • I2C (HMC6343)
    • RS232/485 (HMR3000)
    • UART/SPI (HMR3300)
  • Accuracy

    • ± 0.5° (At Level) (Typical) (HMR3000)
    • ± 1° (At Level) (Typical) (HMR3300)
    • ± 2° (At Level) (Typical) (HMC6343)
  • Types of Products

    • HMC1001, HMC1002, HMC2003, HMR2300
    • HMC1021S, HMC1021Z, HMC1022, HMC1041Z, HMC1051Z, HMC1052L, HMC1053, HMC1501, HMC1512, HMC6343
    • HMR3000, HMR3300
  • Temperature Range

    • -20°C to 70°C (HMR3000)
    • -40°C to 85°C (HMC6343)
    • -40°C to 85°C (HMR3300)
  • Sensitivity

    • 1.0 mV/V/Gauss (HMC102X) Percentage
    • 1.0 mV/V/Gauss (HMC104X) Percentage
    • 1.0 mV/V/Gauss (HMC105X) Percentage
    • 3.2 mV/V/Gauss (HMC100X) Percentage
  • Resolution

    • 0.1° (HMC6343)
    • 0.1° (HMR3000)
    • 0.1° (HMR3300)
  • Repeatability

    • 0.3° (HMC6343)
    • ± 0.3° (HMR3000)
    • ± 0.4° (HMR3300)
  • Offset Strap Coil Constant

    • 10 mA/gauss (HMC104X)
    • 10 mA/gauss (HMC105X)
    • 4.6 mA/gauss (HMC102X)
    • 51 mA/gauss (HMC100X)
  • Magnetic Field Range

    • ± 1.5G (HMC6343)
    • ± 1G (HMR3000)
    • ± 2G (HMR3300)
  • Linearity

    • 0.05% FS (± 1G) (HMC102X)
    • 0.05% FS (± 1G) (HMC104X)
    • 0.05% FS (± 1G) (HMC105X)
    • 0.1% FS (± 1G) (HMC100X)
  • Key Benefits

    • Our magnetoresistive sensors are sensitive enough to determine the change in magnetic fields due to the presence of nearby ferromagnetic objects.
    • With a bandwidth up to 5MHz, our sensors detect vehicles and other ferrous objects, even at high speeds.
  • Cross Axis Effect

    • 0.3% (HMC102X)
    • 0.3% (HMC104X)
    • 0.5% (HMC100X)
    • 3.0% (HMC105X)
  • Tilt Range

    • ± 40° (HMR3000)
    • ± 60° (HMR3300)
    • ± 80° (HMC6343)
  • Orthogonal Axis Alignment

    • 1.0° (HMC102X)
    • 1.5° (HMC100X)
    • <0.01° (HMC104X)
    • <0.01° (HMC105X)
  • Field Resolution

    • 120 °Gauss (HMC104X)
    • 120 °Gauss (HMC105X)
    • 27 °Gauss (HMC100X)
    • 85 °Gauss (HMC102X)
  • Field Range

    • ± 2 Gauss (HMC100X)
    • ± 6 Gauss (HMC102X)
    • ± 6 Gauss (HMC104X)
    • ± 6 Gauss (HMC105X)
  • Angle Range

    • ±45° with <0.07° resolution (HMC1501)
    • ±90° with <0.05° resolution (HMC1512)
  • Supply Voltage

    • 1.8 - 25 Volts (HMC104X)
    • 1.8 - 25 Volts (HMC105X)
    • 5 - 12 Volts (HMC100X)
    • 5 - 25 Volts (HMC102X)
  • Set/Reset Current

    • 0.5 Amps (HMC102X)
    • 0.5 Amps (HMC104X)
    • 0.5 Amps (HMC105X)
    • 3.0 Amps (HMC100X)
  • Power

    • 2.7 to 3.6 V (HMC6343) Watt
    • 6 to 15 VDC (HMR3000) Watt
    • 6 to 15 VDC (HMR3300) Watt
  • Size

    • 1.5”x4.2”x0.88” (HMR3000) millimetre
    • 10 mm x 3.9 mm x 1.5 mm (HMC102X) millimetre
    • 12.7 mm x 7.3 mm x 2.5 mm (HMC100X) millimetre
    • 1”x1.45”x0.4” (HMR3300) millimetre
    • 3 mm x 3 mm x 0.8 mm (HMC104X) millimetre
    • 3 mm x 3 mm x 1 mm (HMC105X) millimetre
    • 9 mm x 9 mm x 1.9 mm (HMC6343) millimetre
  • Board Area (2 Axis)

    • 10 mm² (HMC104X)
    • 128 mm² (HMC100X)
    • 15 mm² (HMC105X)
    • 60 mm² (HMC102X)
  • Interface

    • I2C (HMC6343)
    • RS232/485 (HMR3000)
    • UART/SPI (HMR3300)
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
22024168-010 ASSY,SCP,16L MLPQ3X3 HMC1052L 3000 QTY T Buy Online
22024168-015 ASSY,SCP,SIP8,HMC1051Z RC MR SENSOR,ROHS Buy Online
22027064-003 ASSY, SCP, LGA8, LOW HEIGHT MAG SENS, HM Buy Online
58039440-001 ASSY,MCM, 3 AXIS LEADLESS PACKAGE,HMC105 Buy Online