HG4930 MEMS Inertial Measurement Unit
With industry standard communication interfaces the HG4930 is easily integrated into a variety of architectures. The extremely small size, lightweight and low power make the HG4930 ideal for most applications.
The HG4930 includes MEMS gyroscopes and accelerometers, making it a 6 degrees of freedom (DOF) IMU. In addition, the HG4930 employs an internal environmental isolation system to attenuate unwanted inputs commonly encountered in real world applications. The internal isolation and other proprietary design features ensure the HG4930 is rugged enough to meet the needs of the most demanding users.
The HG4930 is not ITAR controlled. Its Export Control Classification Number (ECCN) is 7A994.
Key Honeywell Advantages:
- Highest performing MEMS IMU of its size and price
- World-class inertial sensor development, calibration and compensation
- Smaller, lower power and cost effective replacement for a fiber optic gyro (FOG) IMU.
- RS-422 Asynchronous and SDLC standard protocols
- Proven reliability, dependability and ruggedness
- Available Accessories From Honeywell
HGuide Evaluation Kits
- Custom PC connection board that will convert RS-422 to USB
- USB cable that connects the interface PC connection board with your computer
- USB flash drive loaded with our HGuide Data Reader software
- Quick start guide
Specifications
Dimensions
Weight
- 0.3 lbs
- 140 grams
Dimensions
- 65 x 51 x 35.5 mm
Performance Data
Operating Temperature
- -54°C to +85°C
Parts
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
68904930-AA51 | INERTIAL MEASUREMENT UNIT | Buy Online | |
68904930-BA51 | INERTIAL MEASUREMENT UNIT | Buy Online | |
68904930-CA51 | INERTIAL MEASUREMENT UNIT | Buy Online |