×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Type J Diplexer/Low Noise Amplifier Antenna

Overview
Beginning in Q4 2022, the U.S. Federal Communications Commission (FCC) has authorized the use of critical spectrum previously dedicated to satellite communications to deploy ATCt/5G networks across the country using the L-Band radio spectrum. This spectrum overlaps the “receive” band of the Inmarsat L-Band spectrum used for safety services and other essential communications, which can cause interference or service disruption to L-Band communications on commercial, business, and military aircraft. 

In 2020, the Federal Communications Commission authorized the use of radio spectrum previously dedicated to satcom to be used by ATCt/5G terrestrial networks being built across the US. This spectrum allocated for terrestrial networks overlaps the receive band of Inmarsat L-Band satcom systems, which can cause interference or service disruption to L-band satcom systems on commercial, business, and military aircraft.
 
Honeywell’s Type J DLNA is designed to protect Class 6 and Class 7 Inmarsat L-Band satellite communications systems from interference caused by new 5G and LTE networks being deployed worldwide.
 
Key Benefits:
  • ARINC 781-8 compliant
  • RTCA DO-262, DO-178 Certified
  • Compatible with all Inmarsat approved Class 6 or 7 Satcom terminals
  • Drop-in replacement for all legacy DLNAs
  • Automatic detection of interferers with autonomous switching to the maximum available bandwidth
  • Retrofit and forward fit compatible with all Inmarsat Class 6 and Class 7 systems, including but not limited to Honeywell’s AMT-1800, AMT-3500, AMT-50, AMT-700 and AMT-3800 antennas
  • Supports all Inmarsat SwiftBroadband services and legacy Classic services

Specifications

Physical

  • Dimensions

    • 11.1 inches x 7.76 inches x 2 inches
  • Weight

    • 8 lbs max

Performance

  • Key Benefits

    • Dual Power Supply: 115VAC, 400 Hz/DC +28V
    • No external forced air cooling required

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.12 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.12 MB