LW-FDR Flight Data Recorder - 25 Hours
Specifications
(E)TSO Functions
- TSO-C121 for P/N 002
- TSO-C121b for P/N 003
- TSO-C124b
- TSO-C142a for P/N 003
Temperature Range
- Non-operating: -55°C to +85°C
- Operating: -55°C to +70°C
Tag
- BGA
Recording Duration
- 25 Hours
Width
- 150.24 mm
Weight
- 3.31kg
- 7.3 lbs
Length
- 232.91 mm
Replacement Part
- 980-4131-002
Power Requirements
- 115 VAC, 400Hz or +28VDC
Power Consumption
- 8 watts max
Industry Standard
- ARINC 717
- ED-112
Connector Types
- MIL-DTL-38999, SERIES II (MS27508E16F35A)
ARINC 717
- 1x