LW-CVR Cockpit Voice Recorder - 2 Hours
Specifications
Performance Data
ARINC 429 Output
- 1x
Temperature range
- Non-operating: -55°C to +85°C
- Operating: -55°C to +70°C
Rotor Tacho
- 1x
Recording Duration
- 2 hours
Industry Standard
- ARINC 429
- ED-112
Connector Types
- MIL-DTL-38999, SERIES II (MS27508E16F35A)
Replacement Part
- 980-6044-001
- 980-6044-XXX
Dimensions
Length
- 232.91 mm
Width
- 150.24 mm
Depth
- 146.05 mm
Weight
- 3.31kg
- 7.3 lbs
Dimensions
- 232.91 X 150.24 X 146.05 mm
Compatible Platform
- Dassault F2000
- Dassault F7X
- Dassault F900
Parts
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
980-6044-003 | COCKPIT VOICE RECORDER, LIGHTWEIGHT, MOD | Buy Online |