LW-CVFDR-717 Combined Recorder
Specifications
Tag
- BGA
Recording Duration
- 2 Hours of CVR/DLR
- 25 Hours of FDR
Temperature Range
- Non-operating: -55°C to +85°C
- Operating: -55°C to +70°C
(E)TSO Functions
- TSO-C121b
- TSO-C123b
- TSO-C124b
- TSO-C142a
- TSO-C177
Rotor Tacho
- 1x
Power Consumption
- 8 watts max
Industry Standard
- ARINC 717
- ED-112
Replacement Part
- 980-6050-XXX
ARINC 429 Output
- 1x
Connector Types
- MIL-DTL-38999, SERIES II (MS27508E16F35A)
Audio Input
- 4 channels
Dimensions
- 203 x127 x 101 mm
Weight
- 3.31kg
- 7.3 lbs
Length
- 203 mm
Width
- 127 mm
Depth
- 101 mm
Parts
_self
Filters
| Part Number | Description | Compatible Platform | Order Online |
|---|---|---|---|
| 980-6050-043 | COCKPIT VOICE FLIGHT DATA RECORDER, LIGH | Buy Online | |
| 980-6050-073 | COCKPIT VOICE FLIGHT DATA RECORDER, LIGH | Buy Online |