KVD100 Combined Recorder
Compatible Platform
Specifications
Tag
- BGA
Recording Duration
- 25 Hours
Temperature Range
- Non-operating: -55°C to +85°C
- Operating: -40°C to +70°C
(E)TSO Functions
- TSO-C123c
- TSO-C124c
- TSO-C155b
- TSO-C177a
Power Requirements
- 28 VDC
Power Consumption
- 18 watts max
Connector Types
- GSE (Front) 37pins
- Main (Rear) MIL-C-38999 SERIES 3
ARINC 717
- 64 to 1024 wps
Ethernet
- 10/100
Dimensions
- 124 x 153.9 x 146.2 mm
Weight
- 3.04kg
- 6.7 lbs
Width
- 153.9 mm
Parts
_self
Filters
| Part Number | Description | Compatible Platform | Order Online |
|---|---|---|---|
| 89000042-300 | AEROCORDER COCKPIT VOICE / FLIGHT DATA R | Buy Online |