KDR100 Flight Data Recorder-25 hours
Specifications
Performance
(E)TSO Functions
- TSO-C121b
- TSO-C124c
Temperature Range
- Non-operating: -55°C to +85°C
- Operating: -40°C to +70°C
Tag
- BGA
Recording Duration
- 25 Hours
Physical
Width
- 153.9 mm
Weight
- 2.267kg
- 5 lbs
Maintenance
Replacement Part
- 89000042-100
Power and Electrical
Power Requirements
- 28 VDC
Power Consumption
- 12 watts max
Certification
Industry Standard
- ARINC 717
- ED-112
Connectivity and Systems
Ethernet
- 10/100
Connector Types
- 37pins
- MIL-C-38999 SERIES 3
ARINC 717
- 64 to 1024 wps