HFR5-D SSFDR Flight Data Recorder - 25 Hours
Specifications
Width
- 124.7mm
Size ATR
- 1/2 ATR long
Weight
- 10.6 lbs
- 4.8 kg
Length
- 496.8 mm
Usually Bought With
- 69001074-080
- 952-0051-002
Recording Duration
- 25 Hour
Temperature Range
- Non-operating: -55°C to +85°C
- Operating: -55°C to +70°C
(E)TSO Functions
- TSO-C121b
- TSO-C124a
Power Requirements
- 115 VAC, 360-800Hz or +28 VDC
Power Consumption
- 8 watts max
Industry Standard
- ARINC 717
- ARINC 747
- ED-112
ARINC 429 Output
- 1x OMS
Connector Types
- GSE (Front) D-sub 15pins
- Main (Rear) DPX2-37065-12
ARINC 429 Input
- 1x OMS
Digital Input
- 1x (FDR Inhibit)
Audio Input
- 3 narrow band voice, 1 wide band area
ARINC 717
- 1x up to 1024wps
Ethernet
- 10Mbit/s
Parts
_self
Filters