×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Flight Recorder Peripherals

Overview
Our recorder peripherals offer a range of remote area microphone monitors and control panels for cockpit voice recorders in various form factors and colors. Accelerometers are also available as options with two- and three-axis models with flight data recorders.

Specifications

  • Key Benefits

    • Dual power supply (28Vdc or 115Vac)
    • In-service reliability greater than 50,000 hours mean time between failure (MTBF) and standard five-year warranty
    • No moving parts, with solid-state technology that meets or exceeds all of today's industry requirements